Select a different country or region to see content for your location.
United States
05:22:26 GMT+0000 (Coordinated Universal Time)



32248-XL
Tapered roller bearing
Tapered roller bearings 322, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Replaces
32248-A
Preferred product


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 120 mm | Width, inner ring |
C | 100 mm | Width, outer ring |
T | 127 mm | Width, total |
Cr | 2.190.000 N | Basic dynamic load rating, radial |
C0r | 3.100.000 N | Basic static load rating, radial |
Cur | 370.000 N | Fatigue load limit, radial |
nG | 1.790 1/min | Limiting speed |
nϑr | 810 1/min | Thermal speed rating |
≈m | 79,5 kg | Weight |
Mounting dimensions
da max | 286 mm | Maximum diameter of shaft shoulder |
db min | 257 mm | Minimum diameter of shaft shoulder |
Da min | 372 mm | Minimum diameter of housing shoulder |
Da max | 422 mm | Maximum diameter of housing shoulder |
Db min | 415 mm | Minimum diameter of housing shoulder |
Ca min | 14 mm | Minimum axial space |
Cb min | 27 mm | Minimum axial space |
ra max | 5 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 105 mm | Distance between the apexes of the pressure cones |
d1 | 334,5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,44 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,38 | Dynamic axial load factor |
Y0 | 0,76 | Static axial load factor |
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | XL | X-life |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch