Select a different country or region to see content for your location.
United States
09:42:20 GMT+0000 (Coordinated Universal Time)



31322-X-XL-DF-A200-250
Tapered roller bearing set
Tapered roller bearing set 313..-X-DF, X-arrangement


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
2B | 114 mm | Inner ring total width |
2T | 126 mm | Outer ring total width |
Cr | 940.000 N | Basic dynamic load rating, radial |
C0r | 1.170.000 N | Basic static load rating, radial |
Cur | 160.000 N | Fatigue load limit, radial |
nG | 3.100 1/min | Limiting speed |
nϑr | 1.890 1/min | Thermal speed rating |
≈m | 26,1 kg | Weight |
Mounting dimensions
da max | 135 mm | Maximum diameter of shaft shoulder |
Da min | 188 mm | Minimum diameter of housing shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
Ca min | 7 mm | Minimum axial space |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
A | 50 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,83 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 0,82 | Dynamic axial load factor |
Y2 | 1,22 | Dynamic axial load factor |
Y0 | 0,8 | Static axial load factor |
Operating conditions for bearing 31322-X-XL-DF-A200-250
In work for 31322-X-XL-DF-A200-250
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch