Select a different country or region to see content for your location.
United States
16:05:14 GMT+0000 (Coordinated Universal Time)


89315-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Replaces
893 15 TN
Preferred product


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 135 mm | Outside diameter |
T | 36 mm | Height |
Ca | 285.000 N | Basic dynamic load rating, axial |
C0a | 1.010.000 N | Basic static load rating, axial |
Cua | 93.000 N | Fatigue load limit, axial |
nG | 2.750 1/min | Limiting speed |
nϑr | 1.080 1/min | Reference speed |
≈m | 2,223 kg | Weight |
Mounting dimensions
da | 132 mm | Minimum diameter shaft shoulder |
Da | 81 mm | Maximum diameter of housing shoulder |
ra | 1,5 mm | Recess radius |
Dimensions
D1 | 77 mm | Bore diameter housing washer |
d1 | 135 mm | Rip diameter shaft washer |
B | 36 mm | Width |
rmin | 1,5 mm | Minimum chamfer dimension |
Dc1 | 75 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89315-TV | Axial roller and cage assembly | |
GS89315 | Housing Washer | |
WS89315 | Shaft washer |
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products