Select a different country or region to see content for your location.
United States
22:51:22 GMT+0000 (Coordinated Universal Time)


89307-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Replaces
893 07 TN
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 68 mm | Outside diameter |
T | 20 mm | Height |
Ca | 83.000 N | Basic dynamic load rating, axial |
C0a | 237.000 N | Basic static load rating, axial |
Cua | 23.600 N | Fatigue load limit, axial |
nG | 5.700 1/min | Limiting speed |
nϑr | 2.420 1/min | Reference speed |
≈m | 324,9 g | Weight |
Mounting dimensions
da | 67 mm | Minimum diameter shaft shoulder |
Da | 38 mm | Maximum diameter of housing shoulder |
Dimensions
D1 | 37 mm | Bore diameter housing washer |
d1 | 68 mm | Rip diameter shaft washer |
B | 20 mm | Width |
rmin | 1 mm | Minimum chamfer dimension |
Dc1 | 35 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89307-TV | Axial roller and cage assembly | |
GS89307 | Housing Washer | |
WS89307 | Shaft washer |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch