Select a different country or region to see content for your location.
United States
06:50:13 GMT+0000 (Coordinated Universal Time)



29392-E1-XL-MB
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL-MB, with flanging ring
Replaces
29392-E1-MB


Main Dimensions & Performance Data
d | 460 mm | Bore diameter |
D | 710 mm | Outside diameter |
T | 150 mm | Section height |
Ca | 5.900.000 N | Basic dynamic load rating, axial |
C0a | 21.400.000 N | Basic static load rating, axial |
Cua | 2.160.000 N | Fatigue load limit, axial |
nG | 850 1/min | Limiting speed |
nϑr | 430 1/min | Reference speed |
≈m | 208,5 kg | Weight |
Mounting dimensions
da min | 585 mm | Minimum diameter shaft shoulder |
Da max | 638 mm | Maximum diameter of housing shoulder |
Db min | 726 mm | Minimum bore diameter housing |
db max | 491 mm | Maximum distance sleeve |
ra max | 5 mm | Maximum recess radius |
Dimensions
D1 | 567 mm | Bore diameter housing washer |
d1 | 660 mm | Rip diameter shaft washer |
rmin | 6 mm | Minimum chamfer dimension |
T1 | 72,5 mm | Height of the housing washer |
T2 | 54 mm | Height of shaft washer |
T3 | 94,5 mm | Height of the shaft washer |
T4 | 144 mm | Height of shaft washer, inc. lip ring |
A | 257 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products