Select a different country or region to see content for your location.
United States
15:55:47 GMT+0000 (Coordinated Universal Time)


AXW20
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Preferred product




Main Dimensions & Performance Data
Dc1 | 20 mm | Bore diameter cage |
D | 38 mm | Outside diameter bearing washer |
B | 3,2 mm | Height bearing |
B1 | 3,5 mm | Height centering collar |
D1 | 26 mm | Outside diameter centering collar |
Ea | 34 mm | Raceway dimension |
Eb | 22 mm | Raceway dimension |
C | 13.100 N | Basic dynamic load rating, axial |
C0a | 46.500 N | Basic static load rating, axial |
cua | 4.800 N | Fatigue load limit, axial |
nG | 10.500 1/min | Limiting speed |
n ϑr | 5.300 1/min | Reference speed |
≈m | 15,15 g | Weight |
Additional information
AS2035 | Axial bearing washer | |
HK2018-RS | Drawn cup needle roller bearings turned | |
HK2016 | Drawn cup needle roller bearings | |
HK2020 | Drawn cup needle roller bearings | |
HK2030-ZW | Drawn cup needle roller bearings | |
HK2012 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK2016 | Needle bush | |
BK2020 | Needle bush | |
NK18/16 | Needle roller bearings with out inner ring | |
NK18/20 | Needle roller bearings with out inner ring |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch