Select a different country or region to see content for your location.
United States
03:41:06 GMT+0000 (Coordinated Universal Time)


AXW17
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Preferred product




Main Dimensions & Performance Data
Dc1 | 17 mm | Bore diameter cage |
D | 33 mm | Outside diameter bearing washer |
B | 3,2 mm | Height bearing |
B1 | 3,5 mm | Height centering collar |
D1 | 23 mm | Outside diameter centering collar |
Ea | 29 mm | Raceway dimension |
Eb | 19 mm | Raceway dimension |
C | 12.000 N | Basic dynamic load rating, axial |
C0a | 39.500 N | Basic static load rating, axial |
cua | 4.000 N | Fatigue load limit, axial |
nG | 12.300 1/min | Limiting speed |
n ϑr | 5.800 1/min | Reference speed |
≈m | 11,54 g | Weight |
Additional information
AS1730 | Axial bearing washer | |
HK1712 | Drawn cup needle roller bearings for radial bearing arrangement | |
NK15/16 | Needle roller bearings with out inner ring | |
NK15/20 | Needle roller bearings with out inner ring |
Characteristics
Operating conditions for bearing AXW17
In work for AXW17
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch