Select a different country or region to see content for your location.
United States
12:47:36 GMT+0000 (Coordinated Universal Time)


KT1120
Axial tapered roller bearing
Axial tapered roller bearing KT-SERIES, single direction

Main Dimensions & Performance Data
d | 279,4 mm | Bore diameter |
D | 603,25 mm | Outside diameter |
T | 136,525 mm | Height |
Ca* | 10.000.000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 29.500.000 N | Basic static load rating, axial |
Cua | 2.150.000 N | Fatigue load limit, axial |
nG | 660 1/min | Limiting speed |
≈m | 201 kg | Weight |
Dimensions
rs min | 11,2 mm | Minimum chamfer dimension at outside diameter |
d1 | 301,625 mm | Diameter of step |
b | 11,1 mm | Width of step |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Case hardened | Case hardened |
Cage | F | Cage of steel |
Design | 2 | With step in the bore |
Characteristics

