Select a different country or region to see content for your location.
United States
01:35:40 GMT+0000 (Coordinated Universal Time)



LR5206-2HRS-TVH-XL
Track roller
Track roller LR..-2HRS-TVH-XL, two-row, no plastic tyre
Preferred product

Main Dimensions & Performance Data
D | 72 mm | Outside diameter |
d | 30 mm | Bore diameter |
C | 23,8 mm | Height |
Cr w | 26.500 N | Basic dynamic load rating, radial |
C0r w | 22.000 N | Basic static load rating, radial |
Cur w | 1.140 N | Fatigue load limit, radial |
nD G | 3.800 1/min | Speed on permanent grease lubrication |
Fr per | 22.000 N | Permissible dynamic load outer ring, radial |
≈m | 0,51 kg | Weight |
Dimensions
d2 | 40,3 mm | Diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch