Select a different country or region to see content for your location.
United States
14:53:44 GMT+0000 (Coordinated Universal Time)



LR5201-X-2Z-TVH-XL
Track roller
Track roller LR..-2Z-TVH-XL, two-row, no plastic tyre
Preferred product

Main Dimensions & Performance Data
D | 35 mm | Outside diameter |
d | 12 mm | Bore diameter |
C | 15,9 mm | Height |
Cr w | 8.800 N | Basic dynamic load rating, radial |
C0r w | 6.100 N | Basic static load rating, radial |
Cur w | 315 N | Fatigue load limit, radial |
nD G | 8.100 1/min | Speed on permanent grease lubrication |
Fr per | 4.800 N | Permissible dynamic load outer ring, radial |
≈m | 0,08 kg | Weight |
Dimensions
d2 | 19,1 mm | Diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Operating conditions for bearing LR5201-X-2Z-TVH-XL
In work for LR5201-X-2Z-TVH-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products