Select a different country or region to see content for your location.
United States
18:07:43 GMT+0000 (Coordinated Universal Time)


LR5005-2RS
Track roller
Track rollers LR50, double row, sealed on both sides
Replaces
LR 5005 NPPU
Preferred product

Main Dimensions & Performance Data
D | 52 mm | Outside diameter |
d | 25 mm | Bore diameter |
C | 16 mm | Height |
Cr w | 11.800 N | Basic dynamic load rating, radial |
C0r w | 8.400 N | Basic static load rating, radial |
Cur w | 450 N | Fatigue load limit, radial |
nD G | 4.700 1/min | Speed on permanent grease lubrication |
Fr per | 8.400 N | Permissible dynamic load outer ring, radial |
≈m | 0,162 kg | Weight |
Dimensions
d2 | 29,8 mm | Diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | 2RS | Lip seal on both sides, with axial sealing action |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring lubrication hole |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch