Select a different country or region to see content for your location.
United States
13:48:08 GMT+0000 (Coordinated Universal Time)



PWKR72-2RS-RR-XL
Yoke type track roller
Stud type track rollers PWKR..-2RS, with axial guidance, full complement cylindrical roller set, lip seals on both sides
Replaces
PWKR72-2RS-RR
Preferred product

Main Dimensions & Performance Data
D | 72 mm | Outside diameter |
d1 | 24 mm | Fit diameter of roller stud / stud |
B | 80 mm | Width |
Cr w | 39.000 N | Basic dynamic load rating, radial |
C0r w | 53.000 N | Basic static load rating, radial |
Cur w | 7.100 N | Fatigue load limit, radial |
nD G | 2.200 1/min | Speed on permanent grease lubrication |
F0r per | 53.000 N | Permissible static load, radial |
Fr per | 38.500 N | Permissible dynamic load outer ring, radial |
≈m | 0,972 kg | Weight |
Dimensions
B1 | 30,6 mm | Witdh of thrust washer |
B2 | 49,5 mm | Bolt/stud length effectively |
B3 | 11 mm | Distance to lubrication hole |
C | 28 mm | Width, outer ring |
C1 | 1,3 mm | Protrusion outer ring to thrust washer |
rmin | 1,1 mm | Minimum chamfer dimension |
d2 | 44 mm | Stop diameter of thrust washer |
d3 | 4 mm | Diameter lubrication hole |
G | M24X1,5 | Thread |
IG | 25 mm | Thread length |
W | 14 mm | Width of flats |
Additional information
NIPA3X9,5 | Drive-fit lubrication nipple | |
MA | 220 Nm | Tightening torque nut |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products