Select a different country or region to see content for your location.
United States
02:20:53 GMT+0000 (Coordinated Universal Time)


QJ336-N2-MPA
Four-point contact bearing
Four point contact bearing QJ3..-N2-MPA, holding grooves, solid brass cage
Replaces
QJ336N2MPA
Preferred product


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 380 mm | Outside diameter |
B | 75 mm | Width |
Cr | 690.000 N | Basic dynamic load rating, radial |
C0r | 1.130.000 N | Basic static load rating, radial |
Cur | 38.500 N | Fatigue load limit, radial |
nG | 3.000 1/min | Limiting speed |
nϑr | 1.420 1/min | Reference speed |
≈m | 43,8 kg | Weight |
Mounting dimensions
da min | 197 mm | Minimum diameter shaft shoulder |
Da max | 363 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 312,4 mm | Shoulder diameter outer ring |
d1 | 250,4 mm | Shoulder diameter inner ring |
a | 196,1 mm | Distance between the apexes of the pressure cones |
an | 12,7 mm | Hight retaining slot |
bn | 10,5 mm | Width retaining slot |
rn | 2 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing QJ336-N2-MPA
In work for QJ336-N2-MPA
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch