Select a different country or region to see content for your location.
United States
14:09:57 GMT+0000 (Coordinated Universal Time)


QJ1260-N2-MPA
Four-point contact bearing
Four point contact bearing QJ12..-N2-MPA, holding grooves, solid brass cage


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 98 mm | Width |
Cr | 920.000 N | Basic dynamic load rating, radial |
C0r | 1.930.000 N | Basic static load rating, radial |
Cur | 53.000 N | Fatigue load limit, radial |
nG | 2.050 1/min | Limiting speed |
nϑr | 990 1/min | Reference speed |
≈m | 104 kg | Weight |
Mounting dimensions
da min | 320 mm | Minimum diameter shaft shoulder |
Da max | 520 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 455,2 mm | Shoulder diameter outer ring |
d1 | 388,55 mm | Shoulder diameter inner ring |
a | 420 mm | Distance between the apexes of the pressure cones |
an | 20 mm | Hight retaining slot |
bn | 15,5 mm | Width retaining slot |
rn | 3 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Design, bearing outer ring | N2 | Two retaining grooves in the outer ring on one side |
Cage | Solid brass cage, outer ring guided | Solid brass cage, outer ring guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Axial internal clearance | CN | Group N (CN) |
Characteristics
Operating conditions for bearing QJ1260-N2-MPA
In work for QJ1260-N2-MPA
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products