Select a different country or region to see content for your location.
United States
12:13:40 GMT+0000 (Coordinated Universal Time)


UK209
Radial insert ball bearing
Radial insert ball bearings UK, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 32 mm | Width |
Cur | 1.060 N | Fatigue load limit, radial |
B1 | 50 mm | Locking collar total width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,83 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 22,6 mm | Sealing total width |
Ca | 6,3 mm | Distance to lubrication hole |
d3 | 65 mm | Outside diameter locking collar/locknut |
B2 | 11 mm | Width nut and lock |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,1 | Calculation factor |
Additional information
H2309-J30QH | Adapter sleeve | |
KM9 | Locknut | |
MB9 | Fuse | |
H.H2309 | Sleeve |
Your current product variant
Sealing | 2RSR | Lip seal on both sides (vulcanised) |
Shape of outer surface | B |
Characteristics


Recently viewed products

Wait to see recently viewed products