Select a different country or region to see content for your location.
United States
01:37:34 GMT+0000 (Coordinated Universal Time)


UK206
Radial insert ball bearing
Radial insert ball bearings UK, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 26 mm | Width |
Cur | 590 N | Fatigue load limit, radial |
B1 | 38 mm | Locking collar total width |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,37 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 19,6 mm | Sealing total width |
Ca | 5 mm | Distance to lubrication hole |
d3 | 45 mm | Outside diameter locking collar/locknut |
B2 | 8 mm | Width nut and lock |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
H2306-J30QH | Adapter sleeve | |
KM6 | Locknut | |
MB6 | Fuse | |
H.H2306 | Sleeve |

