Select a different country or region to see content for your location.
United States
01:57:54 GMT+0000 (Coordinated Universal Time)



RCSMB20/65-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RCSM, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RCSMB20/65-FA106
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 65,1 mm | Outside diameter |
C | 25,4 mm | Width, outer ring |
B1 | 31 mm | Locking collar total width |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 315 N | Fatigue load limit, radial |
1.200 N | Load carrying capacity (rubber interliner) | |
≈m | 0,245 kg | Weight |
Dimensions
S1 | 23,5 mm | Distance raceway to locking collar |
D2 | 40 mm | Flange diameter rubber interliner |
d3 | 33 mm | Outside diameter locking collar/locknut |
P | 12,7 mm | Distance raceway of rubber interliner to face side |
Calculation factors
f0 | 13,1 | Calculation factor |
Additional information
RAE20-XL-NPP-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products