Select a different country or region to see content for your location.
United States
23:53:10 GMT+0000 (Coordinated Universal Time)



RCRA20/46-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RCR, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RCRA20/46-FA106
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 46 mm | Outside diameter |
C | 18,3 mm | Width, outer ring |
B1 | 24,5 mm | Locking collar total width |
Cr | 9.400 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 238 N | Fatigue load limit, radial |
900 N | Load carrying capacity (rubber interliner) | |
≈m | 0,11 kg | Weight |
Dimensions
C2 | 16 mm | Width outside profile of rubber interliner |
S1 | 18,6 mm | Distance raceway to locking collar |
D2 | 35 mm | Flange diameter rubber interliner |
d3 | 30 mm | Outside diameter locking collar/locknut |
P | 10 mm | Distance raceway of rubber interliner to face side |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RALE20-XL-NPP-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |
Your current product variant
Manufacturing instruction | FA106 | Bearing subjected to special noise testing |
Operating conditions for bearing RCRA20/46-XL-FA106
In work for RCRA20/46-XL-FA106
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch