Select a different country or region to see content for your location.
United States
22:42:56 GMT+0000 (Coordinated Universal Time)



RABRB50/100-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RABR, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RABRB50/100-FA106
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 100,2 mm | Outside diameter |
C | 30 mm | Width, outer ring |
B2 | 47,7 mm | Width total |
B1 | 43,8 mm | Locking collar total width |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.090 N | Fatigue load limit, radial |
4.100 N | Load carrying capacity (rubber interliner) | |
≈m | 0,83 kg | Weight |
Dimensions
S1 | 32,7 mm | Distance raceway to locking collar |
D2 | 80 mm | Flange diameter rubber interliner |
d3 | 69 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 14,4 | Calculation factor |
Additional information
RAE50-XL-NPP-B-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |
Operating conditions for bearing RABRB50/100-XL-FA106
In work for RABRB50/100-XL-FA106
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch