Select a different country or region to see content for your location.
United States
08:55:39 GMT+0000 (Coordinated Universal Time)



RABRA30/62-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RABR, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RABRA30/62-FA106
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62,2 mm | Outside diameter |
C | 20,8 mm | Width, outer ring |
B2 | 30,4 mm | Width total |
B1 | 26,5 mm | Locking collar total width |
Cr | 14.100 N | Basic dynamic load rating, radial |
C0r | 8.300 N | Basic static load rating, radial |
Cur | 430 N | Fatigue load limit, radial |
1.390 N | Load carrying capacity (rubber interliner) | |
≈m | 0,195 kg | Weight |
Dimensions
S1 | 20 mm | Distance raceway to locking collar |
D2 | 47 mm | Flange diameter rubber interliner |
d3 | 42,5 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 14,8 | Calculation factor |
Additional information
RALE30-XL-NPP-B-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products