Select a different country or region to see content for your location.
United States
03:42:47 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 30,1625 mm | Bore diameter |
d | 30,162 mm | Bore diameter, inch |
D | 62 mm | Outside diameter |
B1 | 35,8 mm | Locking collar total width |
B | 23,8 mm | Width |
Cur | 530 N | Fatigue load limit, radial |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 312,9 g | Weight |
Dimensions
C | 18 mm | Width, outer ring |
S | 9 mm | Distance raceway |
d2 | 37,4 mm | Rib diameter sealing inner ring |
d3 | 44 mm | Outside diameter locking collar/locknut |
W | 3,969 mm | Width across flats (Inch) |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | Z |
Characteristics

