Select a different country or region to see content for your location.
United States
02:08:20 GMT+0000 (Coordinated Universal Time)


GY1107-KRR-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing GY..-KRR-B-AS2/V
Replaces
GY 1107 KRRB-AS2/V

Main Dimensions & Performance Data
d | 36,5125 mm | Bore diameter |
d | 36,512 mm | Bore diameter, inch |
DSP | 72 mm | Outside diameter |
B | 42,9 mm | Width |
Cur | 650 N | Fatigue load limit, radial |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 417,233 g | Weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 20,7 mm | Sealing total width |
S | 17,5 mm | Distance raceway |
d1 | 46,8 mm | Rib diameter inner ring |
D1 | 60 mm | Outside diameter seal |
Ca | 5,7 mm | Distance to lubrication hole |
A | 6 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing GY1107-KRR-B-AS2/V
In work for GY1107-KRR-B-AS2/V
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products