Select a different country or region to see content for your location.
United States
06:47:54 GMT+0000 (Coordinated Universal Time)



GSH45-XL-2RSR-B
Radial insert ball bearing
Radial insert ball bearings GSH..-2RSR-B, spherical outer ring, location by adapter sleeve, RSR seals on both sides

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 36 mm | Width |
Cur | 1.050 N | Fatigue load limit, radial |
B1 | 46 mm | Locking collar total width |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 20.100 N | Basic static load rating, radial |
≈m | 0,69 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 18 mm | Distance raceway |
Ca | 6,4 mm | Distance to lubrication hole |
b | 5 mm | Width retaining slot |
t | 5 mm | Hight retaining slot adapter sleeve |
d3 | 62 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 14,8 | Calculation factor |
Downloads:
Your current product variant
Sealing | 2RSR | Lip seal on both sides (vulcanised) |
Shape of outer surface | B |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch