Select a different country or region to see content for your location.
United States
13:56:16 GMT+0000 (Coordinated Universal Time)



GSH40-XL-2RSR-B
Radial insert ball bearing
Radial insert ball bearings GSH..-2RSR-B, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Replaces
GSH40-2RSR-B
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 22 mm | Width |
Cur | 930 N | Fatigue load limit, radial |
B1 | 38 mm | Locking collar total width |
Cr | 29.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,518 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
S | 11 mm | Distance raceway |
Ca | 6,4 mm | Distance to lubrication hole |
b | 5 mm | Width retaining slot |
t | 5 mm | Hight retaining slot adapter sleeve |
d3 | 58 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 14,6 | Calculation factor |
Additional information
HUESH.SH40-ZN-0100-HLA | Adapter sleeve |
Operating conditions for bearing GSH40-XL-2RSR-B
In work for GSH40-XL-2RSR-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products