Select a different country or region to see content for your location.
United States
15:02:26 GMT+0000 (Coordinated Universal Time)


GRA104-206-NPP-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing GRA..-206-NPP-B-AS2/V
Replaces
GRA 104 NPPBW-206, GRA104-206-NPP-B

Main Dimensions & Performance Data
d | 31,75 mm | Bore diameter |
d | 31,75 mm | Bore diameter, inch |
DSP | 62 mm | Outside diameter |
B1 | 35,8 mm | Locking collar total width |
B | 23,8 mm | Width |
Cur | 520 N | Fatigue load limit, radial |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 275,32 g | Weight |
Dimensions
C | 18 mm | Width, outer ring |
S | 9 mm | Distance raceway |
d2 | 37,3 mm | Rib diameter sealing inner ring |
Ca | 5 mm | Distance to lubrication hole |
d3 | 44 mm | Outside diameter locking collar/locknut |
W | 3,969 mm | Width across flats (Inch) |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V | AS2/V |


All
English

2017-10-28 | Katalog | SG 1 | Englisch