Select a different country or region to see content for your location.
United States
17:47:00 GMT+0000 (Coordinated Universal Time)



GLE45-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GLE..-KRR-B, spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
Replaces
GLE45-KRR-B
Preferred product

Hauptabmessungen und Leistungsdaten
d | 45 mm | Bohrungsdurchmesser |
DSP | 85 mm | Außendurchmesser |
B | 42,9 mm | Breite |
Cur | 1.060 N | Ermüdungsgrenzbelastung, radial |
Cr | 32.500 N | Dynamische Tragzahl, radial |
C0r | 20.400 N | Statische Tragzahl, radial |
≈m | 0,64 kg | Weight |
Abmessungen
C | 22 mm | Breite des Außenringes |
C2 | 26,4 mm | Breite über Dichtungen |
S | 17,4 mm | Abstand Laufbahnmitte |
d1 | 57,9 mm | Borddurchmesser des Innenringes |
D1 | 72,3 mm | Außendurchmesser Dichtung |
Ca | 6,4 mm | Abstand Schmierbohrung |
N | 9 mm | Nuttiefe |
b | 7 mm | Nutbreite |
H11 | Nutbreite Passung |
Berechnungsfaktoren
f0 | 14,1 | Berechnungsfaktor |
Operating conditions for bearing GLE45-XL-KRR-B
In work for GLE45-XL-KRR-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch