Select a different country or region to see content for your location.
United States
04:04:28 GMT+0000 (Coordinated Universal Time)



GE60-XL-KRR-B-FA164
Radial insert ball bearing
Radial insert ball bearings GE..-KRR-B-FA164, spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
Replaces
GE60-KRR-B-FA164
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 110 mm | Outside diameter |
B | 61,9 mm | Width |
Cur | 1.710 N | Fatigue load limit, radial |
B1 | 77,9 mm | Locking collar total width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
≈m | 1,83 kg | Weight |
Dimensions
C | 24 mm | Width, outer ring |
C2 | 29 mm | Sealing total width |
S | 31 mm | Distance raceway |
d1 | 76,5 mm | Rib diameter inner ring |
D1 | 94,5 mm | Outside diameter seal |
Ca | 7,2 mm | Distance to lubrication hole |
d3 | 84 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Calculation factors
f0 | 14,3 | Calculation factor |
Operating conditions for bearing GE60-XL-KRR-B-FA164
In work for GE60-XL-KRR-B-FA164
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products