Select a different country or region to see content for your location.
United States
08:55:39 GMT+0000 (Coordinated Universal Time)



GAY20-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Replaces
GAY20-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
DSP | 47 mm | Outside diameter |
B | 25 mm | Width |
Cur | 345 N | Fatigue load limit, radial |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,13 kg | Weight |
Dimensions
C | 14 mm | Width, outer ring |
S | 7 mm | Distance raceway |
d1 | 28,3 mm | Rib diameter inner ring |
d2 | 26,7 mm | Rib diameter sealing inner ring |
Ca | 4 mm | Distance to lubrication hole |
A | 4,5 mm | Distance thread |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 13,1 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products