Select a different country or region to see content for your location.
United States
15:51:47 GMT+0000 (Coordinated Universal Time)


GAY100-NPP-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing GAY..-NPP-B-AS2/V
Replaces
GAY 100 NPPB-AS2/V

Main Dimensions & Performance Data
d | 25,4 mm | Bore diameter |
d | 25,4 mm | Bore diameter, inch |
DSP | 52 mm | Outside diameter |
B | 27 mm | Width |
Cur | 355 N | Fatigue load limit, radial |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,151 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d1 | 33,6 mm | Rib diameter inner ring |
d2 | 30,4 mm | Rib diameter sealing inner ring |
Ca | 3,9 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch