Select a different country or region to see content for your location.
United States
13:58:20 GMT+0000 (Coordinated Universal Time)


G1203-KRR-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing G1..-KRR-B-AS2/V
Replaces
G 1203 KRRB, G 1203 KRRBW

Main Dimensions & Performance Data
d | 55,5625 mm | Bore diameter |
d | 55,563 mm | Bore diameter, inch |
DSP | 100 mm | Outside diameter |
B | 55,5 mm | Width |
Cur | 1.520 N | Fatigue load limit, radial |
B1 | 71,4 mm | Locking collar total width |
Cr | 46.000 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
≈m | 1,283 kg | Weight |
Dimensions
C | 25 mm | Width, outer ring |
C2 | 28,4 mm | Sealing total width |
S | 27,8 mm | Distance raceway |
d1 | 69,8 mm | Rib diameter inner ring |
D1 | 85,3 mm | Outside diameter seal |
Ca | 7,08 mm | Distance to lubrication hole |
d3 | 76 mm | Outside diameter locking collar/locknut |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,2 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products