Select a different country or region to see content for your location.
United States
02:08:49 GMT+0000 (Coordinated Universal Time)



E20-XL-KRR
Radial insert ball bearing
Radial insert ball bearings E..-KRR, cylindrical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
E20-KRR

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 34,1 mm | Width |
B1 | 43,7 mm | Locking collar total width |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,2 kg | Weight |
Dimensions
C | 14 mm | Width, outer ring |
C2 | 16,6 mm | Sealing total width |
S | 17,1 mm | Distance raceway |
d1 | 27,6 mm | Rib diameter inner ring |
D1 | 37,4 mm | Outside diameter seal |
d3 | 33 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,1 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch