Select a different country or region to see content for your location.
United States
22:31:31 GMT+0000 (Coordinated Universal Time)



BE25-XL
Radial insert ball bearing
Radial insert ball bearings BE, cylindrical outer ring, with steel aligning ring, P seals on both sides
Replaces
BE25
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,24 kg | Weight |
Dimensions
A | 17 mm | Width, outer ring |
C1 | 11,2 mm | Distance ring grooves |
0,2 mm | Upper distance ring groove tolerance | |
b | 1,9 mm | Width retaining slot |
0,3 mm | Nut width upper tolerance | |
D1 | 59,6 mm | Diameter of groove |
-0,5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
205-XL-NPP-B | Bearing designation |


All
English

2017-10-28 | Katalog | SG 1 | Englisch