Select a different country or region to see content for your location.
United States
22:29:07 GMT+0000 (Coordinated Universal Time)


RSRB16-159-L0
Belt tension pulley
Idler pulley units RSRB..-L0
Replaces
RSR B.16.159.LO
Preferred product

Main Dimensions & Performance Data
d | 16 mm | Bore diameter |
d | 0,26 mm | Upper tolerance |
d | 0,13 mm | Lower tolerance |
D1 | 139,7 mm | Raceway diameter idler pulley |
C1 | 36,5 mm | Width idler pulley |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 219 N | Fatigue load limit, radial |
≈m | 0,7 kg | Weight |
Mounting dimensions
a | 10 ° | Angle idler pulley raceway |
Dimensions
D2 | 159 mm | Outside diameter idler pulley |
B | 18,3 mm | Width |
BL | 25,4 mm | Width idler pulley raceway |
Operating conditions for bearing RSRB16-159-L0
In work for RSRB16-159-L0
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products