Select a different country or region to see content for your location.
United States
14:54:37 GMT+0000 (Coordinated Universal Time)


6316-2Z
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Replaces
6316.2Z, 6316.2ZR
Preferred product


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 39 mm | Width |
Cr | 131.000 N | Basic dynamic load rating, radial |
C0r | 87.000 N | Basic static load rating, radial |
Cur | 5.400 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
nϑr | 5.500 1/min | Reference speed |
≈m | 3,75 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 141,92 mm | Shoulder diameter outer ring |
D2 | 145,48 mm | Caliber diameter outer ring |
d1 | 108,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,3 | Calculation factor |
Operating conditions for bearing 6316-2Z
In work for 6316-2Z
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch