Select a different country or region to see content for your location.
United States
14:16:36 GMT+0000 (Coordinated Universal Time)


62300-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 623..-A-2RSR, single row, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 17 mm | Width |
Cr | 8.500 N | Basic dynamic load rating, radial |
C0r | 3.450 N | Basic static load rating, radial |
Cur | 270 N | Fatigue load limit, radial |
nG | 15.000 1/min | Limiting speed |
≈m | 60 g | Weight |
Mounting dimensions
da min | 14,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 27,25 mm | Shoulder diameter outer ring |
D2 | 30,2 mm | Caliber diameter outer ring |
d1 | 17,85 mm | Shoulder diameter inner ring |
d2 | 16,1 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 11,3 | Calculation factor |
Operating conditions for bearing 62300-A-2RSR
In work for 62300-A-2RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products