Select a different country or region to see content for your location.
United States
16:49:32 GMT+0000 (Coordinated Universal Time)


61810-Y
Rillenkugellager
Rillenkugellager 618..-Y, einreihig, Messingblechkäfig
Replaces
61810, 61810Y
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 65 mm | Outside diameter |
B | 7 mm | Width |
Cr | 7.200 N | Basic dynamic load rating, radial |
C0r | 6.300 N | Basic static load rating, radial |
Cur | 440 N | Fatigue load limit, radial |
nG | 19.700 1/min | Limiting speed |
nϑr | 6.400 1/min | Reference speed |
≈m | 0,052 kg | Weight |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
Da max | 63 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 59,9 mm | Shoulder diameter outer ring |
D2 | 61,84 mm | Caliber diameter outer ring |
d1 | 55,1 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |
Your current product variant
Dichtung | Ohne | Nicht gedichtet |
Käfig | Y | Messingblech |
Toleranzklasse | PN | Normal (PN) |
Maß-/Wärmestabilisierung | SN | Ringe maßstabililisiert bis 120° |
Fett | Ohne | Lager nicht befettet |
Radialluft | CN (Gruppe N) | Lagerluft normal |
Bohrungsausführung | Z | Zylindrisch |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch