Select a different country or region to see content for your location.
United States
14:29:19 GMT+0000 (Coordinated Universal Time)


16026
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 22 mm | Width |
Cr | 84.000 N | Basic dynamic load rating, radial |
C0r | 82.000 N | Basic static load rating, radial |
Cur | 3.750 N | Fatigue load limit, radial |
nG | 4.650 1/min | Limiting speed |
nϑr | 3.450 1/min | Reference speed |
≈m | 2,41 kg | Weight |
Mounting dimensions
da min | 136 mm | Minimum diameter shaft shoulder |
Da max | 194 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 176,74 mm | Shoulder diameter outer ring |
d1 | 154,72 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,4 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products