Select a different country or region to see content for your location.
United States
08:13:48 GMT+0000 (Coordinated Universal Time)


2311-2RS-TVH
Self-aligning ball bearing
Self-aligning ball bearing 23..-2RS-TVH, seals, plastic cage
Replaces
2311.2RS.TV


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 43 mm | Width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 17.900 N | Basic static load rating, radial |
Cur | 1.130 N | Fatigue load limit, radial |
nG | 3.750 1/min | Limiting speed |
≈m | 1,886 kg | Weight |
Mounting dimensions
da min | 66 mm | Minimum diameter shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 101,272 mm | Shoulder diameter outer ring |
D2 | 106,35 mm | Caliber diameter outer ring |
d1 | 77,8 mm | Shoulder diameter inner ring |
d2 | 70,45 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,65 | Dynamic axial load factor |
Y2 | 4,1 | Dynamic axial load factor |
Y0 | 2,78 | Static axial load factor |
Operating conditions for bearing 2311-2RS-TVH
In work for 2311-2RS-TVH
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products