Select a different country or region to see content for your location.
United States
05:11:26 GMT+0000 (Coordinated Universal Time)


2306-TVH
Self-aligning ball bearing
Self-aligning ball bearing 23..-TVH, plastic cage
Replaces
2306TV


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 27 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 8.800 N | Basic static load rating, radial |
Cur | 560 N | Fatigue load limit, radial |
nG | 10.200 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 0,495 kg | Weight |
Mounting dimensions
da min | 37 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 58,83 mm | Shoulder diameter outer ring |
d1 | 41,45 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,45 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,4 | Dynamic axial load factor |
Y2 | 2,17 | Dynamic axial load factor |
Y0 | 1,47 | Static axial load factor |
Your current product variant
Bore type | Z | Cylindrical |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch