Select a different country or region to see content for your location.
United States
10:40:56 GMT+0000 (Coordinated Universal Time)


2204-TVH
Self-aligning ball bearing
Self-aligning ball bearing 22..-TVH, plastic cage
Replaces
2204TV


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 18 mm | Width |
Cr | 14.700 N | Basic dynamic load rating, radial |
C0r | 3.550 N | Basic static load rating, radial |
Cur | 225 N | Fatigue load limit, radial |
nG | 16.300 1/min | Limiting speed |
nϑr | 15.600 1/min | Reference speed |
≈m | 0,133 kg | Weight |
Mounting dimensions
da min | 25,6 mm | Minimum diameter shaft shoulder |
Da max | 41,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 39,14 mm | Shoulder diameter outer ring |
d1 | 28 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,44 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,45 | Dynamic axial load factor |
Y2 | 2,24 | Dynamic axial load factor |
Y0 | 1,51 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch