Select a different country or region to see content for your location.
United States
11:01:41 GMT+0000 (Coordinated Universal Time)


1317-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
1317K.M.C3
Preferred product



Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 41 mm | Width |
Cr | 99.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
Cur | 2.070 N | Fatigue load limit, radial |
nG | 5.800 1/min | Limiting speed |
nϑr | 4.300 1/min | Reference speed |
≈m | 5,134 kg | Weight |
Mounting dimensions
da min | 99 mm | Minimum diameter shaft shoulder |
da max | 114 mm | Maximum diameter shaft shoulder |
Da max | 166 mm | Maximum diameter of housing shoulder |
db min | 91 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 151,93 mm | Shoulder diameter outer ring |
d1 | 117,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,88 | Dynamic axial load factor |
Y2 | 4,46 | Dynamic axial load factor |
Y0 | 3,02 | Static axial load factor |
Additional information
H317 | Adapter sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch