Select a different country or region to see content for your location.
United States
07:11:51 GMT+0000 (Coordinated Universal Time)


54314
Axial deep groove ball bearing
Axial deep groove ball bearing 543, double direction, with spherical housing washer, steel sheet metal cage




Hauptabmessungen und Leistungsdaten
d | 55 mm | Inner diameter shaft washer |
D | 125 mm | Außendurchmesser Gehäusescheibe |
T2 | 80,4 mm | Height |
Ca | 134.000 N | Dynamische Tragzahl, axial |
C0a | 290.000 N | Statische Tragzahl, axial |
Cua | 13.300 N | Fatigue load limit, axial |
nG | 2.750 1/min | Grenzdrehzahl |
nϑr | 4.800 1/min | Reference speed |
≈m | 3,77 kg | Weight |
Anschlussmaße
da max | 70 mm | Maximum diameter shaft shoulder |
Da max | 98 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Abmessungen
D1 | 72 mm | Inner diameter housing washer |
B | 16 mm | Height shaft washer |
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
R | 100 mm | Radius kugelige Gehäusescheibe |
A | 39 mm | Distance of the center point |
T3 | 88 mm | Height with seat washer |
Temperaturbereich
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Berechnungsfaktoren
A | 0,51 | Minimum load factor |
Zusätzliche Informationen
U314 | Seat washer |
Your current product variant
Käfig | JP | Stahlblech |
Toleranzklasse | PN | Toleranzklasse PN, nach DIN 620 |
Characteristics
Operating conditions for bearing 54314
In work for 54314
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch