Select a different country or region to see content for your location.
United States
09:10:18 GMT+0000 (Coordinated Universal Time)


54309
Axial deep groove ball bearing
Axial deep groove ball bearing 543, double direction, with spherical housing washer, steel sheet metal cage




Main Dimensions & Performance Data
d | 35 mm | Inner diameter shaft washer |
D | 85 mm | Outer diameter housing washer |
T2 | 56,2 mm | Height |
Ca | 75.000 N | Basic dynamic load rating, axial |
C0a | 140.000 N | Basic static load rating, axial |
Cua | 6.500 N | Fatigue load limit, axial |
nG | 3.800 1/min | Limiting speed |
nϑr | 6.500 1/min | Reference speed |
≈m | 1,28 kg | Weight |
Mounting dimensions
da max | 45 mm | Maximum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0,6 mm | Maximum filled radius |
Dimensions
D1 | 47 mm | Inner diameter housing washer |
B | 12 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
R | 64 mm | Radius spherical housing washer |
A | 21 mm | Distance of the center point |
T3 | 62 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,12 | Minimum load factor |
Additional information
U309 | Seat washer |
Operating conditions for bearing 54309
In work for 54309
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Related Products
Recently viewed products

Wait to see recently viewed products