Select a different country or region to see content for your location.
United States
09:37:09 GMT+0000 (Coordinated Universal Time)


54226
Axial deep groove ball bearing
Axial deep groove ball bearing 542, double direction, with spherical housing washer, steel sheet metal cage




Main Dimensions & Performance Data
d | 110 mm | Inner diameter shaft washer |
D | 190 mm | Outer diameter housing washer |
T2 | 85,8 mm | Height |
Ca | 184.000 N | Basic dynamic load rating, axial |
C0a | 540.000 N | Basic static load rating, axial |
Cua | 19.500 N | Fatigue load limit, axial |
nG | 2.210 1/min | Limiting speed |
nϑr | 2.950 1/min | Reference speed |
≈m | 7,266 kg | Weight |
Mounting dimensions
da max | 130 mm | Maximum diameter shaft shoulder |
Da max | 160 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 133 mm | Inner diameter housing washer |
B | 18 mm | Height shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
R | 140 mm | Radius spherical housing washer |
A | 63 mm | Distance of the center point |
T3 | 96 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 1,7 | Minimum load factor |
Additional information
U226 | Seat washer |
Your current product variant
Cage | JP | Steel sheet metal |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
