Select a different country or region to see content for your location.
United States
00:13:33 GMT+0000 (Coordinated Universal Time)


53305
Axial deep groove ball bearing
Axial deep groove ball bearing 533, single direction, with spherical housing washer, steel sheet metal cage
Preferred product




Main Dimensions & Performance Data
d | 25 mm | Inner diameter shaft washer |
D | 52 mm | Outer diameter housing washer |
T | 19,8 mm | Height |
Ca | 34.500 N | Basic dynamic load rating, axial |
C0a | 55.000 N | Basic static load rating, axial |
Cua | 2.500 N | Fatigue load limit, axial |
nG | 6.000 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 0,175 kg | Weight |
Mounting dimensions
da min | 41 mm | Minimum diameter shaft shoulder |
Da max | 38 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 27 mm | Inner diameter housing washer |
d1 | 52 mm | Outer diameter shaft washer |
R | 45 mm | Radius spherical housing washer |
A | 21 mm | Distance of the center point |
T1 | 22 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,019 | Minimum load factor |
Additional information
U305 | Seat washer |
Your current product variant
Cage | JP | Steel sheet metal |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch