Select a different country or region to see content for your location.
United States
06:56:00 GMT+0000 (Coordinated Universal Time)


53232-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 532..-MP, single direction, with spherical housing washer, solid brass cage
Replaces
53232MP




Main Dimensions & Performance Data
d | 160 mm | Inner diameter shaft washer |
D | 225 mm | Outer diameter housing washer |
T | 54,7 mm | Height |
Ca | 240.000 N | Basic dynamic load rating, axial |
C0a | 770.000 N | Basic static load rating, axial |
Cua | 25.500 N | Fatigue load limit, axial |
nG | 1.900 1/min | Limiting speed |
nϑr | 2.350 1/min | Reference speed |
≈m | 6,315 kg | Weight |
Mounting dimensions
da min | 199 mm | Minimum diameter shaft shoulder |
Da max | 190 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 163 mm | Inner diameter housing washer |
d1 | 222 mm | Outer diameter shaft washer |
R | 160 mm | Radius spherical housing washer |
A | 74 mm | Distance of the center point |
T1 | 61 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 3,2 | Minimum load factor |
Additional information
U232 | Seat washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch