Select a different country or region to see content for your location.
United States
12:06:57 GMT+0000 (Coordinated Universal Time)


52316
Axial deep groove ball bearing
Axial deep groove ball bearing 523, double direction, steel sheet metal cage


Main Dimensions & Performance Data
d | 65 mm | Inner diameter shaft washer |
D | 140 mm | Outer diameter housing washer |
T2 | 79 mm | Height |
Ca | 160.000 N | Basic dynamic load rating, axial |
C0a | 360.000 N | Basic static load rating, axial |
Cua | 15.500 N | Fatigue load limit, axial |
nG | 2.460 1/min | Limiting speed |
nϑr | 4.350 1/min | Reference speed |
≈m | 4,688 kg | Weight |
Mounting dimensions
da max | 80 mm | Maximum diameter shaft shoulder |
Da max | 104 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 82 mm | Inner diameter housing washer |
B | 18 mm | Height shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,79 | Minimum load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch