Select a different country or region to see content for your location.
United States
04:02:09 GMT+0000 (Coordinated Universal Time)


51308
Axial deep groove ball bearing
Axial deep groove ball bearing 513, single direction, steel sheet metal cage
Preferred product


Hauptabmessungen und Leistungsdaten
d | 40 mm | Innendurchmesser Wellenscheibe |
D | 78 mm | Außendurchmesser Gehäusescheibe |
T | 26 mm | Höhe |
Ca | 61.000 N | Dynamische Tragzahl, axial |
C0a | 112.000 N | Statische Tragzahl, axial |
Cua | 5.100 N | Ermüdungsgrenzbelastung, axial |
nG | 4.250 1/min | Grenzdrehzahl |
nϑr | 7.600 1/min | Bezugsdrehzahl |
≈m | 0,55 kg | Weight |
Anschlussmaße
da min | 63 mm | Minimaler Durchmesser der Wellenschulter |
Da max | 55 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 1 mm | Maximaler Hohlkehlradius |
Abmessungen
rmin | 1 mm | Minimaler Kantenabstand |
D1 | 42 mm | Innendurchmesser Gehäusescheibe |
d1 | 78 mm | Außendurchmesser Wellenscheibe |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 150 °C | Betriebstemperatur max. |
Berechnungsfaktoren
A | 0,081 | Minimallastfaktor |
Your current product variant
Cage | JP | Steel sheet metal |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Characteristics
Operating conditions for bearing 51308
In work for 51308
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch