Select a different country or region to see content for your location.
United States
08:19:27 GMT+0000 (Coordinated Universal Time)


51138-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Replaces
51138MP
Preferred product


Main Dimensions & Performance Data
d | 190 mm | Inner diameter shaft washer |
D | 240 mm | Outer diameter housing washer |
T | 37 mm | Height |
Ca | 161.000 N | Basic dynamic load rating, axial |
C0a | 650.000 N | Basic static load rating, axial |
Cua | 20.200 N | Fatigue load limit, axial |
nG | 2.040 1/min | Limiting speed |
nϑr | 1.850 1/min | Reference speed |
≈m | 4,06 kg | Weight |
Mounting dimensions
da min | 220 mm | Minimum diameter shaft shoulder |
Da max | 210 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 193 mm | Inner diameter housing washer |
d1 | 237 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 2,3 | Minimum load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch