Select a different country or region to see content for your location.
United States
01:06:19 GMT+0000 (Coordinated Universal Time)


51130-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Replaces
51130MP
Preferred product


Main Dimensions & Performance Data
d | 150 mm | Inner diameter shaft washer |
D | 190 mm | Outer diameter housing washer |
T | 31 mm | Height |
Ca | 109.000 N | Basic dynamic load rating, axial |
C0a | 400.000 N | Basic static load rating, axial |
Cua | 14.200 N | Fatigue load limit, axial |
nG | 2.650 1/min | Limiting speed |
nϑr | 2.200 1/min | Reference speed |
≈m | 2,12 kg | Weight |
Mounting dimensions
da min | 174 mm | Minimum diameter shaft shoulder |
Da max | 166 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 152 mm | Inner diameter housing washer |
d1 | 188 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,89 | Minimum load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch